16.3.24 ADC n Channel 2 Data Register

Legend: n = ADC number; R = Readable bit

Name: ADnCH2DATA
Offset: 0x860, 0x960, 0xAE0

Bit 3130292827262524 
 DATA2[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 DATA2[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 DATA2[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 DATA2[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – DATA2[31:0] Channel Data/Primary Accumulator bits