16.3.18 ADC n Channel 1 Result Register

Legend: n = ADC number; R = Readable bit

Name: ADnCH1RES
Offset: 0x844, 0x944, 0xAC4

Bit 3130292827262524 
 RESF1[11:4] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RESF1[3:0]     
Access RRRR 
Reset 0000 
Bit 15141312111098 
     RES1[11:8] 
Access RRRR 
Reset 0000 
Bit 76543210 
 RES1[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:20 – RESF1[11:0] Conversion Result bits

Bits 11:0 – RES1[11:0] Conversion Result bits