16.3.25 ADC n Channel 2 Result Register

Legend: n = ADC number; R = Readable bit

Name: ADnCH2RES
Offset: 0x864, 0x964, 0xAE4

Bit 3130292827262524 
 RESF2[11:4] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RESF2[3:0]     
Access RRRR 
Reset 0000 
Bit 15141312111098 
     RES2[11:8] 
Access RRRR 
Reset 0000 
Bit 76543210 
 RES2[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:20 – RESF2[11:0] Conversion Result bits

Bits 11:0 – RES2[11:0] Conversion Result bits