16.3.7 ADC n Channel 0 Control Register 1

Legend: n = ADC number; R = Readable bit; W = Writable bit

Name: ADnCH0CON1
Offset: 0x818, 0x918, 0xA98

Bit 3130292827262524 
 DIFFFRACNINSEL[1:0]PINSEL[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TRG1POLEIENIRQSELSAMC[4:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ACCNUM[1:0]TRG2SRC[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MODE[1:0]TRG1SRC[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – DIFF Differential Input Enable bit

ValueDescription
1 Differential input mode; data is output as signed (two’s complement).
0 Single-ended input mode; data is output as unsigned.

Bit 30 – FRAC Fractional Data Output Format Enable bit

ValueDescription
1 Results in ADnDATAx and ADnRESx registers are aligned to the left (in the fractional format).
0 Results in ADnDATAx and ADnRESx registers are aligned to the right.

Bits 29:28 – NINSEL[1:0] Negative Analog Input Selection bits

Refer to Table 16-2 for the available positive analog inputs.

Bits 27:24 – PINSEL[3:0] Positive Analog Input Selection bits

Refer to Table 16-2 for the available positive analog inputs.

Bit 23 – TRG1POL Starting Trigger Polarity Selection bits

ValueDescription
1 Active level of the signal selected by TRG1SRC[4:0] bits is low; a falling edge generates a conversion request.
0 Active level of the signal selected by TRG1SRC[4:0] bits is high; a rising edge generates a conversion request.

Bit 22 – EIEN  Early Interrupt Enable bit (3)

ValueDescription
1 Early interrupt is enabled.
0 Normal interrupt timing

Bit 21 – IRQSEL Channel Ready Interrupt Request Select bit

ValueDescription
1 The channel interrupt is generated when data is ready in the ADnDATAx register.
0 The channel interrupt is generated after each single conversion when the result is ready in the ADnRESx register.

Bits 20:16 – SAMC[4:0] Sampling Time Selection bits

ValueDescription
11111

62.5 TAD

11100

60.5 TAD

...
00010

4.5 TAD

00001

2.5 TAD

00000 0.5 TAD

Bits 15:14 – ACCNUM[1:0]  Oversampling Mode Number of Samples Selection bits (1)

ValueDescription
11 256 samples, 16 bits result in the ADnDATAx register
10 64 samples, 15 bits result in the ADnDATAx register
01 16 samples, 14 bits result in the ADnDATAx register
00 4 samples, 13 bits result in the ADnDATAx register

Bits 13:8 – TRG2SRC[5:0] Multi-Sample Conversions Re-Trigger Source Selection bits

Refer to Table 16-3 for the available trigger source selection bits.

Bits 7:6 – MODE[1:0] Sampling Mode Selection bits

ValueDescription
11 Oversampling of multiple samples is defined by the ACCNUM[1:0] bits. The first conversion is initiated by the TRG1SRC[4:0] trigger, and all other conversions are executed by the TRG2SRC[5:0] trigger.
10 Integration of multiple samples is defined by: CNTx[15:0] bits (ADnCNTx[15:0]). The first conversion is initiated by the TRG1SRC[4:0] trigger, and all other conversions are executed by the TRG2SRC[5:0] trigger.
01 Window gated by TRG1SRC[:0] source. In this mode, the samples are accumulated when a signal selected by TRG1SRC[4:0] bits has an active level. All conversions are initiated by the TRG2SRC[5:0] trigger. The number of conversions is limited by CNTx[15:0] bits (ADnCNTx[15:0]).
00 Single sample initiated by the TRG1SRC[4:0] trigger.

Bits 5:0 – TRG1SRC[5:0] Multi-Sample Conversions Re-Trigger Source Selection bits

Refer to Table 16-3 for the available trigger source selection bits.