16.3.73 ADC 3 Channel x High Compare Register

Legend: x = channel, R = Readable bit; W = Writable bit

Name: AD3CHxCMPHI
Offset: 0xBB0, 0xBD0, 0xBF0, 0xC10

Bit 3130292827262524 
 HI7[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 HI7[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 HI7[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 HI7[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – HI7[31:0] High Threshold Comparator Value bits