16.3.72 ADC 3 Channel x Low Compare Register

Legend: x = channel; R = Readable bit; W = Writable bit

Name: AD3CHxCMPLO
Offset: 0xBAC, 0xBCC, 0xBEC, 0xC0C

Bit 3130292827262524 
 LO7[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 LO7[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 LO7[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LO7[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – LO7[31:0] Low Threshold Comparator Value bits