Jump to main content
16.3.32 ADC n Channel 3 Result
Register
Legend: n = ADC number; R = Readable bit
Name: ADnCH3RES Offset: 0x884, 0x984,
0xB04
Bit 31 30 29 28 27 26 25 24 RESF3[11:4] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 RESF3[3:0] RES3[19:16] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 RES3[15:8] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 RES3[7:0] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bits 31:20 – RESF3[11:0] Conversion Result
bits
Bits 19:0 – RES3[19:0] Conversion Result
bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.