16.3.57 ADC 2 Channel x Secondary Accumulator Register

Legend: n = ADC number; R = Readable bit; W = Writable bit

Name: AD2CHxACC
Offset: 0x934, 0x954, 0x974, 0x994, 0x9B4, 0x9D4, 0x9F4, 0x0A14

Bit 3130292827262524 
 ACC[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 ACC[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 ACC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ACC[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – ACC[31:0] Secondary Accumulator bits