16.3.66 ADC 3 Channel x Secondary Accumulator Register

Legend: n = ADC number; R = Readable bit; W = Writable bit

Name: AD3CHxACC
Offset: 0xAB4, 0xAD4, 0xAF4, 0xB14, 0xB34, 0xB54, 0xB74, 0xB94, 0xBB4, 0xBD4, 0xBF4, 0xC14

Bit 3130292827262524 
 ACC[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 ACC[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 ACC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ACC[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – ACC[31:0] Secondary Accumulator bits