16.3.62 ADC n Channel 7 Counter Register

Legend: n = ADC number; HS = Hardware Settable bit; HC = Hardware Clearable bit; R = Readable bit

Name: ADnCH7CNT
Offset: 0xA08, 0xB88

Bit 3130292827262524 
 CNTSTAT7[15:8] 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00000000 
Bit 2322212019181716 
 CNTSTAT7[7:0] 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00000000 
Bit 15141312111098 
 CNT7[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNT7[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – CNTSTAT7[15:0]

Number of conversions done in integration (MODE[1:0] bits = ‘10’) and window (MODE[1:0] bits = ‘01’) sampling modes.

Bits 15:0 – CNT7[15:0]

Number of samples for an integration sampling mode (MODE[1:0] bits = ‘10’) and maximum number of samples for a window sampling mode (MODE[1:0] bits = ‘01’).