46.10.6 PLL

Table 46-14. PLL Timing Characteristics
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
fPLLINPLL input frequency range16 24MHz
fPLLOUTPLL output frequency range32 48MHz
tPLLSTPLL lock time 10 µs

✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.