24.3.10 BiSS Instruction Register

Name: B1INSTR
Offset: 0x21F4

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 BREAKBNKLOCKSWBANKINITINSTR[2:0]AGS 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – BREAK Data Transmission Interrupt bit

ValueDescription
1 Abort data transmission
0 No change

Bit 6 – BNKLOCK Inhibit RAM Bank Switching bit

ValueDescription
1 Bank switching lock
0 No bank switching lock

Bit 5 – SWBANK Switch RAM Bank bit

ValueDescription
1 RAM banks are switched.
0 RAM banks are not switched.

Bit 4 – INIT Start INIT Sequence bit

ValueDescription
1 Initialize data channel
0 No changes on the data channel

Bits 3:1 – INSTR[2:0] SCD Control Instruction bits

Bit 0 – AGS Automatic Get Sensor Data bit

ValueDescription
1 Automatic data transmission
0 No automatic data transmission