Number of registers are
implemented based on the number of clients supported in a product.
x = 1 to BSN (BiSS Client
Number), each client has maximum of 64-bits.
Name:
B1SCDATAxL
Offset:
0x2100, 0x2108,
0x2110, 0x2118
Bit
31
30
29
28
27
26
25
24
SCDATAxL[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
SCDATAxL[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
SCDATAxL[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
SCDATAxL[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – SCDATAxL[31:0]
Single Cycle Data for Sensor/Actuator Data bits(2)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.