24.3.5 BiSS Register Communication Configuration Register

Name: B1RCCON
Offset: 0x21E0

Bit 3130292827262524 
   REGNUM[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
 WNRSTRTADDR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 29:24 – REGNUM[5:0] Register Quantity of Access bits

Bit 23 – WNR Write/Read Register Selector bit

ValueDescription
1 Write register data
0 Read register data

Bits 22:16 – STRTADDR[6:0] Register Access Start Address bits