16.4.3 Frequency Scaling Minimum Period Register

Note:
  1. These bits can be modified while PGxCON.ON = 1.
Name: FSMINPER
Offset: 0x1008

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     FSMINPER[19:16] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 FSMINPER[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FSMINPER[7:4]     
Access R/WR/WR/WR/W 
Reset 0000 

Bits 19:16 – FSMINPER[19:16]

Bits 15:8 – FSMINPER[15:8]

Bits 7:4 – FSMINPER[7:4]  Frequency Scaling Minimum Period Register bits(1)

This register holds the minimum clock period (maximum clock frequency) that can be produced by the frequency scaling circuit.