16.4.78 Auxiliary PWM Generator x Capture Register
Note:
- The CAP bit (PGxSTAT[5]) will indicate when a new capture value is available.
- A read of PGxCAP will automatically clear the CAP bit and allow a new capture event to occur.
- PGxCAP[3:1] will always read as ‘
0’.
| Name: | APGxCAP |
| Offset: | 0x14A8, 0x151C, 0x1590, 0x1604 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CAP[19:16] | |||||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CAP[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | ||||
| CAP[7:4] | Reserved[2:0] | CAP[3:0] | ||||||||||
| Access | R | R | R | R | R | R | R | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||||
Bits 19:16 – CAP[19:16]
Bits 15:8 – CAP[15:8]
Bits 7:4 – CAP[7:4] PGx Time Base Capture bits(1,2)
Note: A capture event can be
manually initiated in software by writing a ‘
1’ to PGxCAP[0].The
CAP bit (PGxSTAT[5]) will indicate when a new capture value is available. A read
of PGxCAP will automatically clear the CAP bit and allow a new capture event to
occur. PGxCAP[3:0] will always read as ‘0’.