Jump to main content
16.4.77 Auxiliary PWM Generator x Dead-Time
Register
Note:
This register cannot be modified while PGxSTAT.UPDATE = 1.
The four least significant bits are read as ‘0000’.
Name: APGxDT Offset: 0x14A4, 0x1518, 0x158C,
0x1600
Bit 31 30 29 28 27 26 25 24 DTH[14:8] Access R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 DTH[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 DTL[14:8] Access R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 DTL[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 30:16 – DTH[14:0]
PWMx Dead-Time Delay bits(1,2)
Bits 14:0 – DTL[14:0]
PWMxL Dead-Time Delay bits(1,2)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.