16.4.31 PWM Generator x Period Register

Note:
  1. This register cannot be modified while PGxSTAT.UPDATE = 1.
  2. If HREN = 0, the four least significant bits are read as ‘0000’.
  3. Period values less than 0x0100 should not be used.
Name: PGxPER
Offset: 0x10A0, 0x1114, 0x1188, 0x11FC, 0x1270, 0x12E4, 0x1358, 0x13CC

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     PER[19:16] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 PER[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 19:0 – PER[19:0]  PWM Generator x Period Register bits(1,2,3)