16.4.55 Auxiliary PWM Generator x Event 2 Register

Note:
  1. Caution should be used when modifying these bits while PGxCON.ON = 1; unexpected results may occur.
  2. This source can be optionally be used as a PCI input, PCI qualifier, PCI terminator or PCI terminator qualifier.
Name: APGxEVT2
Offset: 0x144C, 0x14C0, 0x1534, 0x15A8

Bit 3130292827262524 
    CAPTROFS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
 CAPTRPS[4:0]    
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
    ADTR2OFS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 ADTR2PS[4:0]ADTR2EN3ADTR2EN2ADTR2EN1 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 28:24 – CAPTROFS[4:0]  Time Base Capture to Trigger Offset Selection bits(1)

See Time Base Capture and LLC Resonant Converter Mode.
ValueDescription
11111 Offset by 31 trigger events
...
00010 Offset by 2 trigger events
00001 Offset by 1 trigger event
00000 No offset

Bits 12:8 – ADTR2OFS[4:0]  ADC Trigger 2 Offset Selection bits(1)

ValueDescription
11111

Offset by 31 trigger events

. . . . . .
00010

Offset by 2 trigger events

00001

Offset by 1 trigger event

00000

No offset

Bits 7:3 – ADTR2PS[4:0]  ADC Trigger 2 Postscaler Selection bits(1)

ValueDescription
11111

1:32

. . . . . .
00010

1:3

00001

1:2

00000

1:1

Bit 2 – ADTR2EN3  ADC Trigger 2 Source is PGxTRIGC Compare Event Enable bit(1)

ValueDescription
1

PGxTRIGC register compare event is enabled as trigger source for ADC Trigger 2.

0

PGxTRIGC register compare event is disabled as trigger source for ADC Trigger 2.

Bit 1 – ADTR2EN2  ADC Trigger 2 Source is PGxTRIGB Compare Event Enable bit(1)

ValueDescription
1

PGxTRIGB register compare event is enabled as trigger source for ADC Trigger 2.

0

PGxTRIGB register compare event is disabled as trigger source for ADC Trigger 2.

Bit 0 – ADTR2EN1  ADC Trigger 2 Source is PGxTRIGA Compare Event Enable bit(1)

ValueDescription
1

PGxTRIGA register compare event is enabled as trigger source for ADC Trigger 2.

0

PGxTRIGA register compare event is disabled as trigger source for ADC Trigger 2.