16.4.2 Frequency Scale Register

Note:
  1. These bits can be modified while PGxCON.ON = 1.
Name: FSCL
Offset: 0x1004

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     FSCL[15:16] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 FSCL[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FSCL[7:4]     
Access R/WR/WR/WR/W 
Reset 0000 

Bits 19:16 – FSCL[15:16]

Bits 15:8 – FSCL[15:8]

Bits 7:4 – FSCL[7:4]  Frequency Scale Register bits(1)

The value in this register is added to the frequency scaling accumulator at each pwm_master_clk. When the accumulated value exceeds the value of FSMINPER, a clock pulse is produced.