Jump to main content
16.4.38 PWM Generator x Dead-Time Register
Note:
This register cannot be modified while PGxSTAT.UPDATE = 1.
If HREN = 0, the four least significant bits are read as
‘0000’.
Name: PGxDT Offset: 0x10BC, 0x1130, 0x11A4,
0x1218, 0x128C, 0x1300, 0x1374, 0x13E8
Bit 31 30 29 28 27 26 25 24 DTH[14:8] Access R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 DTH[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 DTL[14:8] Access R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 DTL[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 30:16 – DTH[14:0]
PWMx Dead-Time Delay bits(1,2)
Bits 14:0 – DTL[14:0]
PWMxL Dead-Time Delay bits(1,2)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.