16.4.72 Auxiliary PWM Generator x Trigger B Register

Note:

This register cannot be modified while PGxSTAT.UPDATE = 1.

Name: APGxTRIGB
Offset: 0x1490, 0x1504, 0x1578, 0x15EC

Bit 3130292827262524 
 CAHALF        
Access R/W 
Reset 0 
Bit 2322212019181716 
     TRIGB[19:16] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 TRIGB[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TRIGB[7:4]     
Access R/WR/WR/WR/W 
Reset 0000 

Bit 31 – CAHALF  Specifies where the trigger compare time occurs(1)

ValueDescription
1 The second phase of the center-aligned period
0 The first phase of the center-aligned period

Bits 19:16 – TRIGB[19:16]

Bits 15:8 – TRIGB[15:8]

Bits 7:4 – TRIGB[7:4]  PWM Generator x Trigger B bits(1)