16.4.28 PWM Generator x Phase Register Note: This register cannot be modified while PGxSTAT.UPDATE = 1. If HREN = 0, the four least significant bits are read as ‘0000’. In variable phase PWM, if PGxPHASE + PGxDC ≥ PGxPER, the falling edge of the PWM signal will be terminated at the period boundary as intended. Name: PGxPHASEOffset: 0x1094, 0x1108, 0x117C, 0x11F0, 0x1264, 0x12D8, 0x134C, 0x13C0Bit 3130292827262524 Access Reset Bit 2322212019181716 PHASE[19:16] Access R/WR/WR/WR/W Reset 0000 Bit 15141312111098 PHASE[15:8] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 76543210 PHASE[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bits 19:0 – PHASE[19:0] PWM Generator x Phase Register bits(1,2,3)
Bit 3130292827262524 Access Reset Bit 2322212019181716 PHASE[19:16] Access R/WR/WR/WR/W Reset 0000 Bit 15141312111098 PHASE[15:8] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 76543210 PHASE[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000