16.4.45 Auxiliary PWM Master Period Register
Note:
- These bits cannot be modified while UPDATE =
1. - If HREN =
0, the four least significant bits are read as ‘0000’.
| Name: | AMPER |
| Offset: | 0x1414 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MPER[19:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MPER[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MPER[7:4] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 19:16 – MPER[19:16]
Bits 15:8 – MPER[15:8]
Bits 7:4 – MPER[7:4] Master Period Register bits(1,2)
Note: Period
values less than 0x0100 should not be used.