16.4.12 PWM Generator x Status Register
Legend: C = Clearable bit; HS = Hardware Settable bit
| Name: | PGxSTAT |
| Offset: | 0x1054, 0x10C8, 0x113C, 0x11B0, 0x1224, 0x1298, 0x130C, 0x1380 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SEVT | FLT2EVT | FLT1EVT | CLEVT | FFEVT | |||||
| Access | HS/C | HS/C | HS/C | HS/C | HS/C | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CAPTR | SACT | FLT2ACT | FLT1ACT | CLACT | FFACT | ||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRSET | TRCLR | CAP | UPDATE | UPDREQ | STEER | CAHALF | TRIG | ||
| Access | W | W | R/HS | R | W | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 20 – SEVT PCI Sync Event bit
| Value | Description |
|---|---|
1 |
A PCI Sync event has occurred (rising edge on PCI Sync output or PCI Sync output is high when module is enabled). |
0 |
No PCI Sync event has occurred. |
Bit 19 – FLT2EVT PCI Fault2 Active Status bit
| Value | Description |
|---|---|
1 |
A Fault2 event has occurred (rising edge on PCI Fault2 output or PCI Fault2 output is high when module is enabled). |
0 |
No Fault2 event has occurred. |
Bit 18 – FLT1EVT PCI Fault1 Active Status bit
| Value | Description |
|---|---|
1 |
A Fault1 event has occurred (rising edge on PCI Fault1 output or PCI Fault1 output is high when module is enabled). |
0 |
No Fault1 event has occurred. |
Bit 17 – CLEVT PCI Current Limit Status bit
| Value | Description |
|---|---|
1 |
A PCI current limit event has occurred (rising edge on PCI current limit output or PCI current limit output is high when module is enabled). |
0 |
No PCI current limit event has occurred. |
Bit 16 – FFEVT PCI Feed-Forward Active Status bit
| Value | Description |
|---|---|
1 |
A PCI feed-forward event has occurred (the rising edge on the PCI feed-forward output or PCI feed-forward output is high when module is enabled). |
0 |
No PCI feed-forward event has occurred. |
Bit 13 – CAPTR Capture Status bit
| Value | Description |
|---|---|
1 |
|
0 |
Bit 12 – SACT PCI Sync Status bit
| Value | Description |
|---|---|
1 |
PCI Sync output is active. |
0 |
PCI Sync output is inactive. |
Bit 11 – FLT2ACT PCI Fault2 Active Status bit
| Value | Description |
|---|---|
1 |
PCI Fault2 output is active. |
0 |
PCI Fault2 output is inactive. |
Bit 10 – FLT1ACT PCI Fault1 Active Status bit
| Value | Description |
|---|---|
1 |
PCI Fault1 output is active. |
0 |
PCI Fault1 output is inactive. |
Bit 9 – CLACT PCI Current Limit Status bit
| Value | Description |
|---|---|
1 |
PCI current limit output is active. |
0 |
PCI current limit output is inactive. |
Bit 8 – FFACT PCI Feed-Forward Active Status bit
| Value | Description |
|---|---|
1 |
PCI feed-forward output is active. |
0 |
PCI feed-forward output is inactive. |
Bit 7 – TRSET PWM Generator Software Trigger Set bit
User software writes a ‘1’ to this bit location to trigger a
PWM Generator cycle. The bit location always reads as ‘0’. The TRIG
bit will indicate ‘1’ when the PWM Generator is triggered.
Bit 6 – TRCLR PWM Generator Software Trigger Clear bit
User software writes a ‘1’ to this bit location to stop a PWM
Generator cycle. The bit location always reads as ‘0’. The TRIG bit
will indicate ‘0’ when the PWM Generator is not triggered.
Bit 5 – CAP PGxCAP Status bit
| Value | Description |
|---|---|
1 |
PWM Generator time base value has been captured in PGxCAP. |
0 |
No capture has occurred. |
Bit 4 – UPDATE PWM Data Register Update Status/Control bit
| Value | Description |
|---|---|
1 |
PWM Data register update is pending – user Data registers are not writable. |
0 |
No PWM Data register update is pending. |
Bit 3 – UPDREQ PWM Data Register Update Request bit
User software writes a ‘1’ to this bit location to request a
PWM Data register update. The bit location always reads as ‘0’. The
UPDATE status bit will indicate a ‘1’ when an update is pending.
Bit 2 – STEER Output Steering Status (Push-Pull Output mode only) bit
| Value | Description |
|---|---|
1 |
PWM Generator is in 2nd cycle of Push-Pull mode. |
0 |
PWM Generator is in 1st cycle of Push-Pull mode. |
Bit 1 – CAHALF Half Cycle Status (Center-Aligned modes only) bit
| Value | Description |
|---|---|
1 |
PWM Generator is in 2nd half of time base cycle. |
0 |
PWM Generator is in 1st half of time base cycle. |
Bit 0 – TRIG Trigger Status bit
| Value | Description |
|---|---|
1 |
PWM Generator is triggered and PWM cycle is in progress. |
0 |
No PWM cycle is in progress. |