16.4.49 Auxiliary PWM Event Output Control Register

Note:
  1. ‘y’ denotes a common instance (A-F).
  2. This is the PWM generator output signal prior to output mode logic and any output override logic.
  3. Event output signal pulse will be two system clocks when this bit is set and EVTySTRD = 1.
  4. The event signal is stretched using peripheral bus clock because different PWM Generators may be operating from different clock sources.
Name: APWMEVTy
Offset: 0x1428, 0x142C, 0x1430, 0x1434

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 EVTyOENEVTyPOLEVTySTRDEVTySYNC EVTyPGS[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
    EVTySEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 15 – EVTyOEN PWM Event Output Enable bit

ValueDescription
1

Event output signal is output on the PWMEy pin

0

Event output signal is internal only

Bit 14 – EVTyPOL PWM Event Output Polarity bit

ValueDescription
1

Event output signal is active-low

0

Event output signal is active-high

Bit 13 – EVTySTRD  PWM Event Output Stretch Disable bit(4)

ValueDescription
1

Event output signal pulse width is not stretched

0

Event output signal is stretched to eight PWM clock cycles minimum

Bit 12 – EVTySYNC  PWM Event Output Sync bit(3)

Event output signal pulse will be synchronized to peripheral_clk.

ValueDescription
1

Event output signal is synchronized to the system clock

0

Event output is not synchronized to the system clock

Bits 10:8 – EVTyPGS[2:0] PWM Event Source Selection bits

ValueDescription
111-100 Reserved
011 PG4
010 PG3
001 PG2
000 PG1

Bits 4:0 – EVTySEL[4:0]  PWM Event Selection bits(2)

ValueDescription
11111-01100 Reserved
01011 DAC Trigger signal
01010 ADC Trigger 2 signal
01001 ADC Trigger 1 signal
01000 STEER signal (available in Push-Pull Output modes only)
00111 PHASE signal (available in Center Aligned modes only)
00110 PCI Fault2 Active Output signal
00101 PCI Fault1 Active Output signal
00100

PCI Current Limit Active Output signal

00011

PCI Feed-Forward Active Output signal

00010

PCI Sync Active Output signal

00001

PWM Generator Output signal

00000

Source is selected by the PGTRGSEL[2:0] bits.