16.3.6 ADC n Software Triggers Request Register

Note:
  1. CH[15:8]TRG Channel x Software Trigger Request bits only available on ADC5 module.
Legend: n = ADC number; W = Writable bit; HC = Hardware Clearable bit; R = Readable bit
Name: ADnSWTRG
Offset: 0x814, 0xA14, 0xB54, 0xC74, 0xD94

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CH[7:0]TRG 
Access W/HC/RW/HC/RW/HC/RW/HC/RW/HC/RW/HC/RW/HC/RW/HC/R 
Reset 00000000 

Bits 7:0 – CH[7:0]TRG  Channel x Software Trigger Request bits(1)

A software trigger for channel x is generated when the corresponding bit is set in this register. The software trigger must be selected for the channel in TRG1SRC[5:0] (ADnCHxCON1[5:0]) or TRG2SRC[5:0] (ADnCHxCON1[13:8]) bits.