16.3.45 ADC 5 Channel n High Compare Register
Legend: n = ADC channel number (0-15); R = Readable bit; W = Writable bit
| Name: | AD5CHnCMPHI |
| Offset: | 0xDB0, 0xDD0, 0xDF0, 0xE10, 0xE30, 0xE50, 0xE70, 0xE90, 0xEB0, 0xED0, 0xEF0, 0xF10, 0xF30, 0xF50, 0xF70, 0xF90 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CMPHI[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CMPHI[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CMPHI[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMPHI[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |