Jump to main content
16.3.18 ADC 2 Channel n Result
Register
Legend: n = ADC channel number (0-7); R = Readable bit
Name: AD2CHnRES Offset: 0xA24, 0xA44, 0xA64,
0xA84, 0xAA4, 0xAC4, 0xAE4, 0xB04
Bit 31 30 29 28 27 26 25 24 RESF[11:4] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 RESF[3:0] Access R R R R Reset 0 0 0 0
Bit 15 14 13 12 11 10 9 8 RES[11:8] Access R R R R Reset 0 0 0 0
Bit 7 6 5 4 3 2 1 0 RES[7:0] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bits 31:20 – RESF[11:0] Conversion Result bits
Bits 11:0 – RES[11:0] Conversion Result
bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.