16.3.26 ADC 3 Channel n Result Register

Legend: n = ADC channel number (0-7); R = Readable bit

Name: AD3CHnRES
Offset: 0xB64, 0xB84, 0xBA4, 0xBC4, 0xBE4, 0xC04, 0xC24, 0xC44

Bit 3130292827262524 
 RESF[11:4] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RESF[3:0]     
Access RRRR 
Reset 0000 
Bit 15141312111098 
     RES[11:8] 
Access RRRR 
Reset 0000 
Bit 76543210 
 RES[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:20 – RESF[11:0] Conversion Result bits

Bits 11:0 – RES[11:0] Conversion Result bits