16.3.44 ADC 5 Channel n Low Compare Register
Legend: n = ADC channel number (0-15); R = Readable bit; W = Writable bit
| Name: | AD5CHnCMPLO |
| Offset: | 0xDAC, 0xDCC, 0xDEC, 0xE0C, 0xE2C, 0xE4C, 0xE6C, 0xE8C, 0xEAC, 0xECC, 0xEEC, 0xF0C, 0xF2C, 0xF4C, 0xF6C, 0xF8C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CMPLO[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CMPLO[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CMPLO[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMPLO[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |