16.3.30 ADC 3 Channel n Secondary Accumulator Register

Legend:n = ADC channel number (6-7); R = Readable bit

Name: AD3CHnACC
Offset: 0x0C34, 0x0C54

Bit 3130292827262524 
 ACC[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 ACC[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 ACC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ACC[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – ACC[31:0] Secondary Accumulator bits