16.3.34 ADC 4 Channel n Result Register

Legend: n = ADC channel number (0-7); R = Readable bit

Name: AD4CHnRES
Offset: 0xC84, 0xCA4, 0xCC4, 0xCE4, 0xD04, 0xD24, 0xD44, 0xD64

Bit 3130292827262524 
 RESF[11:4] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RESF[3:0]     
Access RRRR 
Reset 0000 
Bit 15141312111098 
     RES[11:8] 
Access RRRR 
Reset 0000 
Bit 76543210 
 RES[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:20 – RESF[11:0] Conversion Result bits

Bits 11:0 – RES[11:0] Conversion Result bits