16.3.31 ADC 4 Channel n Control Register 1
Note:
- These bits are used with
Oversampling mode only when MODE[1:0] bits =
‘11’and are ignored for all other sampling modes. - For the correct operation,
this bit must be used only for the triggers TRG1SRC[5:0] =
‘00100’ - ‘11111’. - Early interrupts are only
available for single sample operations (MODE[1:0] bits =
‘00’). Multisample operations ignore the EIEN bit and use normal interrupt timing. - Do not use an early interrupt if using DMA transfers; the data might not be ready. The early interrupt is asserted at the start of sampling.
Legend: n = ADC channel number (0-7); R = Readable bit; W = Writable bit
| Name: | AD4CHnCON1 |
| Offset: | 0xC78, 0xC98, 0xCB8, 0xCD8, 0xCF8, 0xD18, 0xD38, 0xD58 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DIFF | FRAC | NINSEL[1:0] | PINSEL[3:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | x | x | x | x | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TRG1POL | EIEN | IRQSEL | SAMC[4:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ACCNUM[1:0] | TRG2SRC[5:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MODE[1:0] | TRG1SRC[5:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | |
Bit 31 – DIFF Differential Input Enable bit
| Value | Description |
|---|---|
| 1 | Differential Input mode; data are output as signed (two’s complement). |
| 0 | Single Ended Input mode; data are output as unsigned. |
Bit 30 – FRAC Fractional Data Output Format Enable bit
| Value | Description |
|---|---|
| 1 | Result in ADxCHnDATA and ADxCHnRES registers are aligned to the left (in the fractional format). |
| 0 | Result in ADxCHnDATA and ADxCHnRES registers are aligned to the right. |
Bits 29:28 – NINSEL[1:0] Negative Analog Input Selection bits
The value of NINSEL[1:0] selects the negative analog input in the format ADxANNn, where x is the ADC instance and n is the NINSEL[1:0] value.
Examples:
Refer to ADC Input Availability for the available negative analog
inputs.- NINSEL = 0x0 on ADC1 selects AD1ANN0 (AVSS ground reference)
- NINSEL = 0x1 on ADC2 selects AD2ANN1
Bits 27:24 – PINSEL[3:0] Positive Analog Input Selection bits
The value of PINSEL[3:0] selects the positive analog input in the format ADxANn, where x is the ADC instance and n is the PINSEL[3:0] value.
Examples:
Refer to ADC Input Availability for the available positive analog
inputs.- PINSEL = 0x0 on ADC1 selects AD1AN0
- PINSEL = 0x3 on ADC2 selects AD2AN3
Bit 23 – TRG1POL Starting Trigger Polarity Selection bit(2)
| Value | Description |
|---|---|
| 1 | Active level of the signal selected by TRG1SRC[5:0] bits, is low; a falling edge generates a conversion request. |
| 0 | Active level of the signal selected by TRG1SRC[5:0] bits is high; a rising edge generates a conversion request. |
Bit 22 – EIEN Early Interrupt Enable bit (3,4)
| Value | Description |
|---|---|
| 1 | Early interrupt is enabled. |
| 0 | Normal interrupt timing |
Bit 21 – IRQSEL Channel Ready Interrupt Request Select bit
| Value | Description |
|---|---|
| 1 | The channel interrupt is generated when data is ready in the ADxCHnDATA register. |
| 0 | The channel interrupt is generated after each single conversion when result is ready in ADxCHnRES register. |
Bits 20:16 – SAMC[4:0] Sampling Time Selection bits
| Value | Description |
|---|---|
| 11111 |
62.5 TAD |
| 11110 |
60.5 TAD |
| ... | |
| 00010 |
4.5 TAD |
| 00001 |
2.5 TAD |
| 00000 | 0.5 TAD |
Bits 15:14 – ACCNUM[1:0] Oversampling Mode Number of Samples Selection bits (1)
| Value | Description |
|---|---|
| 11 | 256 samples, 16 bits result in ADxCHnDATA register |
| 10 | 64 samples, 15 bits result in ADxCHnDATA register |
| 01 | 16 samples, 14 bits result in ADxCHnDATA register |
| 00 | Four samples, 13 bits result in ADxCHnDATA register |
Bits 13:8 – TRG2SRC[5:0] Multisample Conversions Re-Trigger Source Selection bits
Refer to Table 16-4.
Bits 7:6 – MODE[1:0] Sampling Mode Selection bits
| Value | Description |
|---|---|
| 11 | Oversampling of multiple samples defined by ACCNUM[1:0] bits. The first conversion is initiated by the TRG1SRC[5:0] trigger and all other conversions are executed by the TRG2SRC[5:0] trigger. |
| 10 | Integration of multiple samples defined by: CNTx[15:0] bits (ADxCNTn[15:0]). The first conversion is initiated by the TRG1SRC[5:0] trigger and all other conversions are executed by the TRG2SRC[5:0] trigger. |
| 01 | Window gated by TRG1SRC[5:0] source. In this mode the samples are accumulated when a signal selected by TRG1SRC[5:0] bits has an active level. All conversions are initiated by TRG2SRC[5:0] trigger. The number of conversions is limited by CNTx[15:0] bits (ADxCNTn[15:0]) |
| 00 | Single sample initiated by TRG1SRC[5:0] trigger. |
Bits 5:0 – TRG1SRC[5:0] Multisample Conversions Re-Trigger Source Selection bits
Refer to Table 16-4.