Jump to main content
16.3.33 ADC 4 Channel n Data
Register
Legend: n = ADC channel number (0-7); R = Readable bit
Name: AD4CHnDATA Offset: 0xC80, 0xCA0, 0xCC0,
0xCE0, 0xD00, 0xD20, 0xD40, 0xD60
Bit 31 30 29 28 27 26 25 24 DATA[31:24] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 DATA[23:16] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 DATA[15:8] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 DATA[7:0] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bits 31:0 – DATA[31:0] Channel
Data/Primary Accumulator bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.