16.3.37 ADC 4 Channel n High Compare Register

Legend: n = ADC channel number (0-7); R = Readable bit; W = Writable bit

Name: AD4CHnCMPHI
Offset: 0xC90, 0xCB0, 0xCD0, 0xCF0, 0xD10, 0xD30, 0xD50, 0xD70

Bit 3130292827262524 
 CMPHI[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CMPHI[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CMPHI[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CMPHI[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CMPHI[31:0] High Threshold Comparator Value bits