16.3.10 ADC 1 Channel n Result Register

Legend: n = ADC channel number (0-7); R = Readable bit

Name: AD1CHnRES
Offset: 0x824, 0x844, 0x864, 0x884, 0x8A4, 0x8C4, 0x8E4, 0x904

Bit 3130292827262524 
 RESF[11:4] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RESF[3:0]     
Access RRRR 
Reset 0000 
Bit 15141312111098 
     RES[11:8] 
Access RRRR 
Reset 0000 
Bit 76543210 
 RES[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:20 – RESF[11:0] Conversion Result bits

Bits 11:0 – RES[11:0] Conversion Result bits