16.3.13 ADC 1 Channel n High Compare Register

Legend: n = ADC channel number (0-7); R = Readable bit; W = Writable bit

Name: AD1CHnCMPHI
Offset: 0x830, 0x850, 0x870, 0x890, 0x8B0, 0x8D0, 0x8F0, 0x910

Bit 3130292827262524 
 CMPHI[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CMPHI[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CMPHI[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CMPHI[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CMPHI[31:0] High Threshold Comparator Value bits