16.3.9 ADC 1 Channel n Data Register

Legend: n = ADC channel number (0-7); R = Readable bit

Name: AD1CHnDATA
Offset: 0x820, 0x840, 0x860, 0x880, 0x8A0, 0x8C0, 0x8E0, 0x900

Bit 3130292827262524 
 DATA[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 DATA[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 DATA[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 DATA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – DATA[31:0] Channel Data/Primary Accumulator bits