16.3.1 ADC n Control Register

Note:
  1. Auto recalibration timing is approximate and dependent on the 32 kHz oscillator accuracy since it is clocked by the 32 kHz LPRC. Changing CALRATE during ADC operation may cause erratic recalibration timing.
  2. Recovery from Standby mode requires 230 ADC clock cycles.
  3. Set the ADON bit only after the ADC module has been configured. Changing ADC configuration bits when ADON = 1 will result in unpredictable behavior.

Legend: n = ADC number; HS = Hardware Settable bit; HC = Hardware Clearable bit; R = Readable bit; W = Writable bit; S = Set Only bit; C = Clear Only bit

Name: ADnCON
Offset: 0x800, 0xA00, 0xB40, 0xC60, 0x0D80

Bit 3130292827262524 
 ADRDYCALRDYCALREQACALENCALRATE[1:0]MODE[1:0] 
Access HS/HC/RHS/HC/RR/W/HCR/WR/WR/WHS/HC/RHS/HC/R 
Reset 00000000 
Bit 2322212019181716 
 RPTCNT[5:0] STNDBY 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0100100 
Bit 15141312111098 
 ON    TSTLOCK TSTEN 
Access R/WR/WR/W/C 
Reset 000 
Bit 76543210 
 BUFENCALCNT[1:0]      
Access R/WR/WR/W 
Reset 000 

Bit 31 – ADRDY ADC Ready bit

The bit indicates that the ADC has been enabled and has completed its power up and self-calibration process.
ValueDescription
1 ADC is ready.
0 ADC is off.

Bit 30 – CALRDY Calibration Done bit

ValueDescription
1 Calibration cycle has finished.
0 Calibration was not started or is in progress.

Bit 29 – CALREQ Software Calibration Cycle Request bit

ValueDescription
1 Setting this bit executes the calibration cycle.
0 Calibration cycle is not requested.

Bit 28 – ACALEN ADC Calibration Enable bit

This bit enables periodic ADC recalibration. The calibration cycles period is defined by CALRATE (ADnCON[27:26]) bits.
ValueDescription
1 Periodic recalibration is enabled.
0 Periodic recalibration is off.

Bits 27:26 – CALRATE[1:0]  Auto Recalibration Period bits(1)

ValueDescription
11 Recalibration every 4096 seconds
10 Recalibrate every 1024 seconds
01 Recalibrate every 64 seconds
00 Recalibrate every second

Bits 25:24 – MODE[1:0] ADC Operation Mode Status bits

ValueDescription
1x

ADC is on.

01 ADC is in Standby mode.
00 ADC is powered down.

Bits 23:18 – RPTCNT[5:0] Conversion Repeat Timer Period bits

This timer can be used to generate ADC triggers periodically by selecting the RPTCNT timer as a trigger source in TRG2SRC[5:0] (ADnCHxCON1[13:8]) bits. This timer counts ADC clock cycles.

ValueDescription
111111 64 ADC clock cycles between triggers
...
0000010 Three ADC clock cycles between triggers
000001 Two ADC clock cycles between triggers
000000 One ADC clock cycle between triggers

Bit 16 – STNDBY  ADC Standby Enable bit(2)

ValueDescription
1 ADC module is in a Power Reduced mode.
0 ADC is in Normal Active mode.

Bit 15 – ON  ADC Enable bit(3)

ValueDescription
1 ADC module is enabled.
0 ADC module is disabled.

Bit 10 – TSTLOCK TSTEN (ADnCON[8]) Lock bit

ValueDescription
1 TSTEN bit cannot be set to 1 but can be cleared to 0.
0 TSTEN bit can be set to 1.

Bit 8 – TSTEN Test Mode Enable bit

In the Test mode the result of a conversion for all channels is overwritten with a value from ADnDATAOVR register.
ValueDescription
1 The Test mode is enabled.
0 The Test mode is disabled.

Bit 7 – BUFEN Buffer Enable bit

ValueDescription
1 Input Buffer is enabled.
0 Input Buffer is disabled and bypassed.

Bits 6:5 – CALCNT[1:0] ADC Idle Cycles Prior to Calibration bits

ValueDescription
11 Wait for 16 activity free ADC clock cycles before initiating a requested calibration.
10 Wait for eight activity free ADC clock cycles before initiating a requested calibration.
01 Wait for four activity free ADC clock cycles before initiating a requested calibration.
00 Wait for two activity free ADC clock cycles before initiating requested calibration.