16.3.20 ADC 2 Channel n Low Compare Register

Legend: n = ADC channel number (0-7); R = Readable bit; W = Writable bit

Name: AD2CHnCMPLO
Offset: 0xA2C, 0xA4C, 0xA6C, 0xA8C, 0xAAC, 0xACC, 0xAEC, 0xB0C

Bit 3130292827262524 
 CMPLO[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CMPLO[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CMPLO[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CMPLO[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CMPLO[31:0] Low Threshold Comparator Value bits