1.2.5.15 ADP_NOTIFICATIONS_TO_LBP Struct
C
typedef struct
{
ADP_LBP_CFM_CALLBACK lbpConfirm;
ADP_LBP_IND_CALLBACK lbpIndication;
} ADP_NOTIFICATIONS_TO_LBP;Summary
Set of event handler function pointers for LBP module to receive events from ADP.
Description
Defines the set of callback functions that ADP uses to generate events to LBP Module.
Field description:
- lbpConfirm. The LBP Confirm Event Handler function. See ADP_LBP_CFM_CALLBACK.
- lbpIndication. The LBP Indication Event Handler function. See ADP_LBP_IND_CALLBACK.
Remarks
These Notifications are set and managed by the provided LBP Module. Application does not have to set or use them.