1.2.5.93 LBP_SetNotificationsCoord Function
C
void LBP_SetNotificationsCoord (
LBP_NOTIFICATIONS_COORD *pNotifications
);Summary
Sets Coordinator LBP notifications.
Description
This routine sets the Coordinator LBP notifications. Callback handlers for event notification are set in this function.
Parameters
| Param | Description |
|---|---|
| pNotifications | Pointer to structure with callbacks used to notify Coordinator LBP events. See LBP_NOTIFICATIONS_COORD |
Returns
None.
Example
LBP_NOTIFICATIONS_COORD lbpNotifications = {
.joinRequestIndication = appLbpJoinRequestIndication,
.joinCompleteIndication = appLbpJoinCompleteIndication,
.leaveIndication = appLbpLeaveIndication
};
LBP_SetNotificationsCoord(&lbpNotifications);Remarks
This function is part of the Coordinator LBP Module.