1.2.5.66 ADP_EXTENDED_ADDRESS Struct
C
typedef struct
{
uint8_t value[8];
} ADP_EXTENDED_ADDRESS;Summary
Defines the structure of an extended address.
Description
This data type defines the structure of an extended address. Extended Address is the term used in G3 Specification to refer to EUI-64 of a device.
Field description:
- value. 8-byte array containing the EUI-64 of device.
Remarks
None.