1.2.5.8 ADP_GetAvailableMacLayers Function
C
ADP_AVAILABLE_MAC_LAYERS ADP_GetAvailableMacLayers (
void
);Summary
The ADP_GetAvailableMacLayers primitive gets the available MAC layer(s).
Description
G3 projects may include PLC MAC, RF MAC, or both. This funtion allows upper layers to get which MAC layer(s) is(are) available at runtime.
Parameters
None.
Returns
Mac layer availability as an ADP_AVAILABLE_MAC_LAYERS enumerated value. See ADP_AVAILABLE_MAC_LAYERS.
Example
// ...
ADP_Open(ADP_BAND_CENELEC_A);
// ...
ADP_AVAILABLE_MAC_LAYERS availableLayers;
availableLayers = ADP_GetAvailableMacLayers();
if (availableLayers == ADP_AVAILABLE_MAC_PLC) {
// Only PLC MAC available
}
else if (availableLayers == ADP_AVAILABLE_MAC_RF) {
// Only RF MAC available
}
else {
// Both MAC layers available
}Remarks
None.