1.2.5.1 ADP_Initialize Function
C
SYS_MODULE_OBJ ADP_Initialize (
const SYS_MODULE_INDEX index,
const SYS_MODULE_INIT * const init
);Summary
Initializes the ADP module for the specified Index.
Description
This routine initializes the ADP module making it ready for clients to open and use. It is called from System Initialization routine, application does not have to call this initialization function.
Parameters
| Param | Description |
|---|---|
| index | Index for the instance to be initialized (single instance allowed) |
| init | Pointer to the init data structure containing any data necessary to initialize the module. See ADP_INIT for details |
Returns
If successful, returns a valid module instance object. Otherwise, returns SYS_MODULE_OBJ_INVALID.
Example
ADP_INIT initData;
SYS_MODULE_OBJ sysObjAdp;
// Populate initData if needed
sysObjAdp = ADP_Initialize(G3_ADP_INDEX_0, (SYS_MODULE_INIT *)&initData);
if (sysObjAdp == SYS_MODULE_OBJ_INVALID)
{
// Handle error
}Remarks
This routine must be called before any other ADP routine is called.