1.2.5.53 ADP_PathDiscoveryRequest Function
C
void ADP_PathDiscoveryRequest (
uint16_t dstAddr,
uint8_t metricType
);Summary
This primitive allows the upper layer to initiate a path discovery.
Description
The ADP Path Discovery Request primitive allows the upper layer to initiate a path discovery. Result is provided in the corresponding ADP Path Discovery Confirm callback.
Parameters
| Param | Description |
|---|---|
| dstAddr | The short unicast destination address of the path discovery |
| metricType | The metric type to be used for the path discovery (0x00, 0x0E, 0x0F) |
Returns
None.
Example
ADP_PathDiscoveryRequest(0x0001, 0x0F); // Wait for Path Discovery Confirm
Remarks
None.