1.2.5.86 LBP_AdpNetworkLeaveRequest Function
C
void LBP_AdpNetworkLeaveRequest (
void
);Summary
This primitive allows to remove itself from the network.
Description
The LBP Leave Request primitive allows a non-coordinator device to remove itself from the network.
Result is provided in the corresponding LBP Leave Confirm callback.
Parameters
None.
Returns
None.
Example
LBP_AdpNetworkLeaveRequest(); // Wait for Leave Confirm
Remarks
This function is part of the Device LBP Module.