1.2.5.58 ADP_BUFFER_IND_CALLBACK Typedef
C
typedef void (*ADP_BUFFER_IND_CALLBACK)(ADP_BUFFER_IND_PARAMS* bufferInd);
Summary
Pointer to a Buffer Indication Event handler function.
Description
This data type defines the required function signature for the ADP Buffer Indication event handling callback function. The ADP Buffer Indication primitive is used to notify the upper layer when the availability of ADP buffers change. A client must register a pointer using the event handling function whose function signature (parameter and return value types) matches the types specified by this function pointer in order to receive Buffer Indication events back from module.
Parameters
| Param | Description |
|---|---|
| bufferInd | Pointer to bitmap providing availability of Tx buffers. See ADP_BUFFER_IND_PARAMS |
Returns
None.
Example
App_BufferIndication(ADP_BUFFER_IND_PARAMS* bufferInd)
{
if (bufferInd->largeBuffersAvailable == 1)
{
// Large buffer(s) available for Tx
}
if (bufferInd->mediumBuffersAvailable == 1)
{
// Medium buffer(s) available for Tx
}
if (bufferInd->smallBuffersAvailable == 1)
{
// Small buffer(s) available for Tx
}
}Remarks
This function is invoked whenever the availability status of any kind of buffer changes.