1.2.5.41 ADP_SET_CFM_PARAMS Struct
C
typedef struct
{
/* The identifier of the IB attribute to set */
uint32_t attributeId;
/* The index within the table of the specified IB attribute */
uint16_t attributeIndex;
/* The status of the set request */
uint8_t status;
} ADP_SET_CFM_PARAMS;Summary
Defines the structure returned by the ADP_SET_CFM_CALLBACK function.
Description
This data type defines the structure of a Set Confirm callback. It is returned by the ADP_SET_CFM_CALLBACK function to indicate the Set result.
Field description:
- attributeId. The identifier of the IB attribute to set. See ADP_PIB_ATTRIBUTE
- attributeIndex. The index within the table of the specified IB attribute.
- status. The result of the set request.
Remarks
None.